text.skipToContent text.skipToNavigation

Alternate Catalog No. : SS1 1/0 INSK

Catalog No. : SS11/0INSK

Description:  STORM SAFE CONNECTOR 1/0 W ROCKETS

UPC: 783786389025

Insulated Storm Safe Connector - Conductor Size 1/0, with Rockets
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 AWG

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here