text.skipToContent text.skipToNavigation

Alternate Catalog No. : SS 1-TB

Catalog No. : SS1-TB

Description:  SUPPORT BRACKET

UPC: 785991165418

Far-Side Box Support for 2-1/2 Inch, 3-1/2 Inch, and 4 Inch Metal Stud Depths
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Provides side support for electrical boxes

Application

For use with square and octagon boxes.

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E13938, CSA 12798
UL E13938, CSA 12798

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here