Catalog No. : SS1-R
Description: PVC CTD STRUT PIPESTRAP 1IN RED
UPC: 704508004651
Descriptors
Category |
Metal straps |
Special Features |
Combination Slot and Hex Head Bolt for Flexibility of Attachment |
Application |
Designed for Easy Attachment of Conduit to Strut |
Specifications
Material |
Steel |
Color |
Red |
Classifications
Brand Name |
Ocal |
Standard |
RoHS |
Dimensions
Size |
1 Inch/27mm |
Type of fastening |
Clamping |
Connection type construction part |
Pipe/cable |
Tube/cable diameter |
27-27 mm |
Hinging |
N |
Material |
Steel |
Surface protection |
Coated |