text.skipToContent text.skipToNavigation

Catalog No. : SS1/2-B

Description:  PVC CTD STRUT PIPESTRAP 1/2IN LBLUE

UPC: 704508404765

PVC Coated Strut Pipe Strap, Pipe Size 1/2 Inch/16 Metric, Use With Either 1-5/8 Inch or 1-1/2 Inch Strut, Steel, Light Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Special Features

Combination Slot and Hex Head Bolt for Flexibility of Attachment

Application

Designed for Easy Attachment of Conduit to Strut

Specifications

Material

Steel

Color

Light Blue

Classifications

Brand Name

Ocal

Standard

RoHS

Dimensions

Size

1/2 Inch/16 Metric

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

ETIM EC000464 Fixing clamp

Type of fastening

Clamping

Connection type construction part

Pipe/cable

Tube/cable diameter

16-16 mm

Hinging

N

Material

Steel

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here