text.skipToContent text.skipToNavigation

Alternate Catalog No. : SS 1/0-500K

Catalog No. : SS1/0-500K

Description:  STORM SAFE KIT

UPC: 783786533459

Storm Safe Ground Kit, 500 pound Break Force, Aluminum/Copper 1/0, contains Oxide inhibiting compound, includes Insulating Rocket, Breakaway Link Bail
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 AWG

Documents/Support Tools

SDS

Click here

Click here