text.skipToContent text.skipToNavigation

Catalog No. : SRTC-075

Description:  3/4 IN THREADED STRAIN RELIEF CONN

UPC: 34481003137

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Nonmetallic threaded strain relief fitting complete with O ring, locknut and 4 grommets. Size 3/4 Inch. Bag of 1 unit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To terminate a cable into a PVC box or enclosure.
  • Threaded connectors include an "O" ring and a steel locknut.

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

CSA AP58382
CSA AP58382

Dimensions

Size

3/4 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here