text.skipToContent text.skipToNavigation

Catalog No. : SRPG400A225

Description:  RMS1 225 AMP RATING PLUG

UPC: 783164213843

All Spectra, Power Break, and Power Break II circuit breakers use UL listed interchangeable rating plugs to establish or change the long time trip point of the circuit breaker. The key advantage of the rating plug is the flexibility of interchangeable rating plugs across the permissible current ratings of a given circuit breaker frame. Since the installed rating plug establishes the ampere rating of the breaker, the installer must verify the adequacy of the connected cable and/or bus bar ampacity. The National Electric Code allows cable size to be matched to the ampere rating established by the rating plug. 0A225
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

135S

Specifications

Frame Type

SG600

Amperage

225 A

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350