Catalog No. : SRPF250A110
Description: RMS1 110 AMP RATING PLUG
UPC: 783164213195
All Spectra, Power Break, and Power Break II circuit breakers use UL listed interchangeable rating plugs to establish or change the long time trip point of the circuit breaker. The key advantage of the rating plug is the flexibility of interchangeable rating plugs across the permissible current ratings of a given circuit breaker frame. Since the installed rating plug establishes the ampere rating of the breaker, the installer must verify the adequacy of the connected cable and/or bus bar ampacity. The National Electric Code allows cable size to be matched to the ampere rating established by the rating plug. 0A110
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Accessories |
|
GO Schedule |
135S |
Specifications
|
Frame Type |
SF250 |
|
Amperage |
110 A |
|
GSA Compliance |
No |
|
Stock Status |
A |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR40350 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.