text.skipToContent text.skipToNavigation

Catalog No. : SRPE7A3

Description:  RMS1 3 AMP RATING PLUG

UPC:

Molded Case Circuit Breaker, Motor Circuit Protector, 3-150A Mag-Break Motor Circuit Protectors Current Limiting, UL Component Recognized, High Interrupting Capacity Spectra®RMS Motor Circuit Protectors-SE150 Line 3-Pole. Rating Plug.
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

135S

Specifications

Amperage

3 A

Poles

3

GSA Compliance

No

Stock Status

A

Classifications

CSA File#

LR40350