Catalog No. : SRPE-750F-0-C
Description: SPIRAL WRAP FWDCUT UV BLK POLTHN
UPC: 728494095417
- Perfect for protection of bundles from .063 to 7 inch diameters.
- Install with gaps for greater flexibility or butted together for maximum abrasion resistance, insulation, and rigidity.
- Available in 3 materials.
- Application Tools: SR-100
Descriptors
Category |
Spiral wrapping |
Special Features |
Perfect for protection of bundles from .063 to 7 inch diameters. |
Specifications
Color |
Black |
Material |
Weatherable Polyethylene |
Classifications
Brand Name |
Ty-Rap |
Sub Brand |
Catamount |
Dimensions
Outside Diameter |
0.75 in , 19.05 mm |
Maximum Bundle Diameter |
5.0 in , 127 mm |
Minimum Bundle Diameter |
0.75 in , 19.1 mm |
Length |
100 ft , 30.48 mm |
Wall Thickness |
0.065 in , 1.65 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Spiral hose |
Nominal diameter |
19.05 mm |
Material |
Plastic |
Material quality |
Polyethylene |
Colour |
Black |
Transparent |
N |
Fire resistant properties |
According to UL94 HB |
UV resistant |
Y |
Wall thickness |
1.65 mm |
Wall thickness |
0.07 inch |
Documents/Support Tools
Sales Drawing |