text.skipToContent text.skipToNavigation

Catalog No. : SRPE-250-0-C

Description:  SPIRAL WRAP UV BLACK POLTHN .250 O

UPC: 728494075808

Spiral Wrap, Black Polyethylene for Temperatures up to 50 Degrees Celsius (122 F), Weather and Ultraviolet Resistant, Outside Diameter of 6.35mm (0.250 Inches), Pitch of 9.53mm (0.375 Inches), Nominal Wall Thickness of 1.14mm (0.045 Inches), 30.48m Reel (100 Feet)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Perfect for protection of bundles from .063 to 7 inch diameters.
  • Install with gaps for greater flexibility or butted together for maximum abrasion resistance, insulation, and rigidity.
  • Available in three materials.
  • Application Tools: SR-100

Descriptors

Category

Spiral wrapping

Special Features

Perfect for protection of bundles from .063 to 7 inch diameters.

Specifications

Color

Black

Material

Weatherable Polyethylene

Classifications

Brand Name

Ty-Rap

Sub Brand

Catamount

Dimensions

Outside Diameter

0.25 in , 6.35 mm

Maximum Bundle Diameter

2.0 in , 50.8 mm

Minimum Bundle Diameter

0.188 in , 4.8 mm

Length

100 ft , 30.48 m

Wall Thickness

0.045 in , 1.14 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002604 Cable bundle hose

Model

Spiral hose

Nominal diameter

6.35 mm

Material

Plastic

Material quality

Polyethylene

Colour

Black

Transparent

N

Fire resistant properties

According to UL94 HB

UV resistant

Y

Wall thickness

1.14 mm

Wall thickness

0.05 inch

Documents/Support Tools

Sales Drawing

Click here