text.skipToContent text.skipToNavigation

Catalog No. : SRPE-125-9-C

Description:  SPIRAL WRAP NAT POLYTHN .125 IN OD

UPC: 728494075020

Spiral Wrap, Natural Polyethylene for Temperatures up to 50 Degrees Celsius (122 F), Outside Diameter of 3.18mm (0.125 Inches), Pitch of 5.33mm (0.210 Inches), Nominal Wall Thickness of 0.89mm (0.35 Inches), 30.48m Reel (100 Feet)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Perfect for protection of bundles from .062 to 7 inch diameters.
  • Install with gaps for greater flexibility or butted together for maximum abrasion resistance, insulation, and rigidity.
  • Available in three material types.
  • Application Tools: SR-100

Descriptors

Category

Spiral wrapping

Special Features

Perfect for protection of bundles from .062 to 7 inch diameters.

Specifications

Color

Natural

Pitch

0.21

Material

Polyethylene

Classifications

Brand Name

Ty-Rap

Sub Brand

Catamount

Dimensions

Outside Diameter

0.125 in

Maximum Bundle Diameter

0.5 in , 12.7 mm

Minimum Bundle Diameter

0.063 in , 1.6 mm

Wall Thickness

0.035 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002604 Cable bundle hose

Model

Spiral hose

Nominal diameter

3.18 mm

Material

Plastic

Material quality

Polyethylene

Colour

Natural colour

Transparent

N

Fire resistant properties

According to UL94 HB

Wall thickness

0.89 mm

Wall thickness

0.35 inch

Documents/Support Tools

Sales Drawing

Click here