text.skipToContent text.skipToNavigation

Catalog No. : SRN36

Description:  SEALING RING FOR NC40 GRY

UPC: 5020963026096

Sealing Ring for Conduit Size NC40/NW36, Allows for IP66, 67, 68 Sealing, Neoprene, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Special Features

IP66, 67, 68 Rating

Application

Used for Sealing Conduit Systems

Specifications

Material

Neoprene

Color

Gray

Fits Bolt Sizes

NC40/NW36

Classifications

Brand Name

Harnessflex

Dimensions

Inside Diameter

Conduit size NC40/NW36

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant