text.skipToContent text.skipToNavigation

Catalog No. : SRER-29

Description:  BRAID TERMINATION PA6 NW29 COMP GRY

UPC: 786209971487

Gray Braid Termination (Z) - NW 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6.6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant