text.skipToContent text.skipToNavigation

Catalog No. : SRER-06

Description:  BRAID TERMINATION PA6 NW06 COMP GRY

UPC: 786209971456

Gray Braid Termination (X) - NW 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6.6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW06

Compliance and Certifications

POPs POPs 28 Compliant