text.skipToContent text.skipToNavigation

n° de catalogue : SRC-050

Description:  1/2 IN PVC STRAIN RELIEF CONNECTOR

UPC: 34481024064

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Nonmetallic Unthreaded Strain Relief Fitting Complete with 4 Grommets for use with solvent cement, Size 1/2 Inch
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.
  • To terminate a cable into a PVC box or enclosure.
  • Unthreaded connectors are intended to be glued.

Descripteurs

Catégorie

Raccords électriques

Spécifications

Matériau

PVC

Couleur

Gris

Classifications

Marque de produit

Carlon

Dimensions

Grosseur

1/2 pouce

Conformité et certifications

TSCA TSCA Section 6(h) Compliant

Certification/Norme

CLASS File Number Class CCN Certificate Number Library Number
CSA 052391 441201 N/A 70160094_2021-02-16 N/A
UL E17583 N/A PXJV N/A N/A

Documents/outils d'aide

Dessin de vente

Cliquez ici

Cliquez ici