text.skipToContent text.skipToNavigation

Catalog No. : SR12W-P8A/2LG

Description:  12V LED CMB SR C/W P80/2 4W-LED

UPC: 782683413970

Sortie Combination Unit, single face, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, Battery Wattage: 80W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, wall or ceiling mount, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Pre-assembled for ease of installation
  • Easy access to wiring entry
  • Exit sign with long life, AllnGaP LED light source
  • NEXUS compatible

Descriptors

Category

Emergency Lighting