Catalog No. : SR12W-P5A/2LG
Description: 12V LED CMB SR C/W P50/2 4W LED
UPC: 782683374820
Sortie Combination Unit, single face, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, wall or ceiling mount, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Pre-assembled for ease of installation
- Easy access to wiring entry
- Exit sign with long life, AllnGaP LED light source
- NEXUS compatible
Descripteurs
Catégorie |
éclairage d’urgence |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.