text.skipToContent text.skipToNavigation

Catalog No. : SR10W-P8A/2LG

Description:  12V80W STL LED SORTIE COMBO 4W-LED

UPC: 782683406446

Sortie Combination Unit, universal face, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, Battery Wattage (W): 80, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, universal mount, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting