text.skipToContent text.skipToNavigation

Catalog No. : SR10W-P/2LA

Description:  LED CMB SR C/W P27/2LED 4W

UPC: 782683407481

Sortie Combination Unit, universal face, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, Battery Wattage: 27W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, universal mount, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Pre-assembled for ease of installation
  • Easy access to wiring entry
  • Exit sign with long life, AllnGaP LED light source
  • NEXUS compatible

Descriptors

Category

Emergency Lighting