text.skipToContent text.skipToNavigation

Alternate Catalog No. : SR 105

Catalog No. : SR105

Description:  1-1/2IN SEALING O RING NEOPRENE

UPC: 785991440096

Sealing O-Ring, 1-1/2 Inch, for Use with Flexible Metal Conduit, Neoprene
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For Use with Flexible Metal Conduit

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here