text.skipToContent text.skipToNavigation

Catalog No. : SPW7SBH72

Description:  PG FLEXIBLE BARRIER 7IN D TRAY 72IN

UPC: 785055406464

Made or assembled in Canada.

Pre-galvanized steel 7 inches side rail height flexible barrier strip 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here