text.skipToContent text.skipToNavigation

Catalog No. : SPW736WPS

Description:  PG WALL PENE. SLEEVE 36INW 7IND

UPC: 785055410553

Made or assembled in Canada.

Pre-galvanized steel 7 inches side rail height 36 inches width wall penetration sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here