n° de catalogue : SPW724SFCVO3048
Description: PG COV. 7IN 24W SFC VO 30D48R
UPC: 785055409052
Made or assembled in Canada.
Pre-galvanized steel 7 inches side rail height 24 inches width solid flanged cover vertical outside bend 30 degree 48 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/outils d'aide
|
Dessin de vente |