text.skipToContent text.skipToNavigation

Catalog No. : SPW6VTH

Description:  PG VERTICAL TRAY HANGER 6IND TRAY

UPC: 785055629856

Made or assembled in Canada.

Pre-galvanized steel 6 inches side rail height vertical tray hanger
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here