text.skipToContent text.skipToNavigation

Catalog No. : SPW6SDP

Description:  PRE-G SUPER HEAVY-DUTY SPL.PLATES

UPC: 622538130259

Made or assembled in Canada.

Pre-galvanized steel 6 inches super heavy-duty splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

5.94 in

Length

17.375 in

Documents/Support Tools

Sales Drawing

Click here

Click here