Catalog No. : SPW6SB144
Description: PG 6IN D BARRIER STRIP 12FT LONG
UPC: 785055401728
Made or assembled in Canada.
Pre-galvanized steel 6 inches side rail height barrier strip 144 inches length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Easily installed using supplied hardware or barrier strip clamps (sold separately) |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |