text.skipToContent text.skipToNavigation

Catalog No. : SPW6HRC

Description:  PREGAL 6 IN HANGER ROD CLAMP

UPC: 753554050822

Made or assembled in Canada.

Pre-galvanized steel hanger rod clamp 6 inches height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For steel cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

6 In

Documents/Support Tools

Sales Drawing

Click here