text.skipToContent text.skipToNavigation

Catalog No. : SPW630SFCVO4524

Description:  PG FLNG CVR 30INW OV-45 24INRAD

UPC: 785055404910

Made or assembled in Canada.

Pre-galvanized steel 6 inches side rail height 30 inches width solid flanged cover vertical outside bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here