text.skipToContent text.skipToNavigation

n° de catalogue : SPW618SNCVO3024

Description:  PG CVR 18INW OV-30 24INRAD

UPC: 785055403968

Made or assembled in Canada.

Pre-galvanized steel 6 inches side rail height 18 inches width solid non-flanged cover vertical outisde bend 30 degree 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici