Catalog No. : SPW612HCC
Description: WRAP AROUND COVER CLAMP 12INW
UPC: 785055403203
Made or assembled in Canada.
Pre-galvanized steel 6 inches side rail height 12 inches width heavy-duty cover clamp
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Wraparound design offers added protection for rugged applications and outdoor conditions |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |