text.skipToContent text.skipToNavigation

Catalog No. : SPW612CEP

Description:  PG 12INW END PLATE 6IND TRAY

UPC: 785055403180

Made or assembled in Canada.

Pre-galvanized steel 6 inches side rail height 12 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001573 End piece for cable ladder

Width

304.8 mm

Height side joist

152.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here