text.skipToContent text.skipToNavigation

Catalog No. : SPW607RSP

Description:  PRE-GALV ACCESSORIES

UPC: 785055402664

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 7 inches tray width reducing plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

7 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (small)

177.8 mm

Height side joist

152.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here