Catalog No. : SPW606WPS
Description: PG WALL PENE. SLEEVE 6INW 6IND TRAY
UPC: 785055402657
Made or assembled in Canada.
Pre-galvanized steel 6 inches side rail height 6 inches width wall penetration sleeve
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Not fire rated |
|
Application |
Designed to pass through walls and fire walls |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |