text.skipToContent text.skipToNavigation

Catalog No. : SPW5VOB3048

Description:  PG 5IN BARRIER VO 30D48R

UPC: 785055397311

Made or assembled in Canada.

Pre-galvanized steel 5 inches side rail height vertical outside bend barrier strip 30 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here