text.skipToContent text.skipToNavigation

n° de catalogue : SPW530SNCVO4548

Description:  PG COV. 5IN 30W SNC VO 45D48R

UPC: 785055400400

Made or assembled in Canada.

Pre-galvanized steel 5 inches side rail height 30 inches width solid non-flanged cover vertical outside bend 45 degree 48 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici