text.skipToContent text.skipToNavigation

Catalog No. : SPW524RSP

Description:  PG 24IN RAPID RED 5IND TRAY

UPC: 785055399599

Made or assembled in Canada.

Pre-galvanized steel fitting 5 inches side rail height 24 inches tray width reducing plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (small)

609.6 mm

Height side joist

127 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here