Catalog No. : SPW506WPS
Description: PG WALL PENE. SLEEVE 6INW 5IND TRAY
UPC: 785055397984
Made or assembled in Canada.
Pre-galvanized steel 5 inches side rail height 6 inches width wall penetration sleeve
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Not fire rated |
|
Application |
Designed to pass through walls and fire walls |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
5 Inches |
Documents/Support Tools
|
Sales Drawing |