text.skipToContent text.skipToNavigation

Catalog No. : SPW4SCC

Description:  PG COVER CLAMP 4IND

UPC: 785055391265

Made or assembled in Canada.

Pre-galvanized steel cover clamp 4 inches depth
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Documents/Support Tools

Sales Drawing

Click here