text.skipToContent text.skipToNavigation

Catalog No. : SPW4BSP

Description:  PG TRAY TO BOX CONNECTOR 4IND TRAY

UPC: 785055391173

Made or assembled in Canada.

Pre-galvanized steel 4 inches side rail height heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here