text.skipToContent text.skipToNavigation

Catalog No. : SPW43SDS

Description:  HG 4IN HOR ADJ SPLICE PLATE

UPC: 785055961291

Made or assembled in Canada.

Pre-galvanized steel 4 inches side rail height 3 inches width step down splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Connects side rail of different heights

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here