text.skipToContent text.skipToNavigation

Catalog No. : SPW42VFCVI3036

Description:  PG COV. 42W VFC VI 30D36R

UPC: 785055394693

Made or assembled in Canada.

Pre-galvanized steel 42 inches width ventilated flanged cover vertical inside bend 30 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here