text.skipToContent text.skipToNavigation

Catalog No. : SPW406FBP

Description:  PG TRAY TO BOX 6INW 4IND TRAY

UPC: 785055958857

Made or assembled in Canada.

Pre-galvanized steel one-piece tray 4 inches side rail height 6 inches width frame type tray to box plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here