text.skipToContent text.skipToNavigation

Catalog No. : SPW3SSP

Description:  PG3-5/8IND STANDARD SPLICE PLATE

UPC: 785055386506

Made or assembled in Canada.

Pre-galvanized steel 3 inches side rail height standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here