text.skipToContent text.skipToNavigation

Catalog No. : SPW324HBP

Description:  PG 3IN 24W HOR. BEND PLATE

UPC: 753554079861

Made or assembled in Canada.

Pre-galvanized steel 3 inches side rail height 24 inches width horizontal splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1
UL, CSA C22.2 No 126.1

Dimensions

Width

24 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here