text.skipToContent text.skipToNavigation

Catalog No. : SPW318HCC

Description:  PG 18IN WIDE HEAVY DUTY COVER CLAMP

UPC: 785055631507

Made or assembled in Canada.

Pre-galvanized steel 3 inches side rail height 18 inches width heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here