Catalog No. : SPW30VFC-3
Description: 30IN W PG VTD. FLNG COVER 3M
UPC: 785055387817
Made or assembled in Canada.
Pre-galvanized steel 30 inches width ventilated flanged cover 3 meters length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 in |
|
Length |
3 m |
|
Side Rail Height |
30 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
762 mm |
|
Suitable for cable ladder |
Y |
|
Length |
3000 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |