text.skipToContent text.skipToNavigation

Catalog No. : SPW30SFCHT24

Description:  PG CVR 30INW SOL FLANGE HT 24INRAD

UPC: 785055986942

Made or assembled in Canada.

Pre-galvanized steel 30 inches width solid flanged cover horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here