text.skipToContent text.skipToNavigation

Catalog No. : SPW309SNCVO9012

Description:  PG COV. 3IN 9W SNC VO 90D12R

UPC: 785055388401

Made or assembled in Canada.

Pre-galvanized steel 3-5/8 inches side rail height 9 inches width solid non-flanged cover vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

3-5/8 inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here