text.skipToContent text.skipToNavigation

Catalog No. : SPW309CEP

Description:  PG 9INW END PLATE 3-5/8IND TRAY

UPC: 785055388234

Made or assembled in Canada.

Pre-galvanized steel 3 inches side rail height 9 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

3 Inches

ETIM EC001573 End piece for cable ladder

Width

228.6 mm

Height side joist

76.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here